Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 80 NPT-R - Male adaptor NPT-R
Bill of material
AD A 80-1/8 NPT-1/4 036.0414.044
TYPE
Type
AD A 80-1/8 NPT-1/4
MATNR
Mat.-Nr.
036.0414.044
RNPT
Thread NPT
NPT1/8
R2
Thread R
R1/4
SW
14 mm
L
18.0 mm
IK1
i1
10.0 mm
IK2
i2
12.0 mm
EK
e
8.1 mm
KG
Weight kg/100
1.130 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices