Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 80 NPT-R - Male adaptor NPT-R
Bill of material
AD A 80-1/2 NPT-1/2 036.0414.228
TYPE
Type
AD A 80-1/2 NPT-1/2
MATNR
Mat.-Nr.
036.0414.228
RNPT
Thread NPT
NPT1/2
R2
Thread R
R1/2
SW
27 mm
L
38.0 mm
IK1
i1
18.0 mm
IK2
i2
16.0 mm
EK
e
14.0 mm
KG
Weight kg/100
8.310 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices