Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80511 - Male adaptor hose nozzle R
Bill of material
SO 80511-6-1/8 036.0511.100
TYPE
Type
SO 80511-6-1/8
MATNR
Mat.-Nr.
036.0511.100
DK1
6.00
R
Thread R
R1/8
SW
10 mm
L
29.0 mm
D
7.5 mm
IK
8.0 mm
BK
b
17.0 mm
EK1
e1
4.0 mm
EK2
e2
6.0 mm
KG
Weight kg/100
0.730 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices