Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80511 - Male adaptor hose nozzle R
Bill of material
SO 80511-8-1/4 036.0511.170
TYPE
Type
SO 80511-8-1/4
MATNR
Mat.-Nr.
036.0511.170
DK1
8.00
R
Thread R
R1/4
SW
14 mm
L
34.5 mm
D
9.5 mm
IK
12.0 mm
BK
b
17.0 mm
EK1
e1
6.0 mm
EK2
e2
8.5 mm
KG
Weight kg/100
1.690 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices