Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80511 - Male adaptor hose nozzle R
Bill of material
SO 80511-10-1/4 036.0511.270
TYPE
Type
SO 80511-10-1/4
MATNR
Mat.-Nr.
036.0511.270
DK1
10.00
R
Thread R
R1/4
SW
14 mm
L
36.5 mm
D
11.5 mm
IK
12.0 mm
BK
b
19.0 mm
EK1
e1
8.0 mm
EK2
e2
8.0 mm
KG
Weight kg/100
1.640 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices