Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80511 - Male adaptor hose nozzle R
Bill of material
SO 80511-13-3/8 036.0511.450
TYPE
Type
SO 80511-13-3/8
MATNR
Mat.-Nr.
036.0511.450
DK1
13.00
R
Thread R
R3/8
SW
17 mm
L
39.0 mm
D
15.0 mm
IK
12.0 mm
BK
b
21.0 mm
EK1
e1
11.0 mm
EK2
e2
11.0 mm
KG
Weight kg/100
2.910 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices