Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 - Straight union
Bill of material
SO 81021-6 038.1020.060
TYPE
Type
SO 81021-6
MATNR
Mat.-Nr.
038.1020.060
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
37.5 mm
ZK
22.0 mm
EK
4.5 mm
KG
Weight kg/100
2.520 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices