Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 - Straight union
Bill of material
SO 81021-10 038.1020.100
TYPE
Type
SO 81021-10
MATNR
Mat.-Nr.
038.1020.100
DK
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
46.0 mm
ZK
26.0 mm
EK
8.5 mm
KG
Weight kg/100
5.490 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices