Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 - Straight union
Bill of material
SO 81021-12 038.1020.120
TYPE
Type
SO 81021-12
MATNR
Mat.-Nr.
038.1020.120
DK
12.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L
48.5 mm
ZK
26.5 mm
EK
10.0 mm
KG
Weight kg/100
7.030 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices