Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 - Straight union
Bill of material
SO 81021-15 038.1020.150
TYPE
Type
SO 81021-15
MATNR
Mat.-Nr.
038.1020.150
DK
15.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
57.0 mm
ZK
32.0 mm
EK
13.0 mm
KG
Weight kg/100
12.520 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices