Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 - Straight union
Bill of material
SO 81021-18 038.1020.180
TYPE
Type
SO 81021-18
MATNR
Mat.-Nr.
038.1020.180
DK
18.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M24x1.5
SW1
27 mm
SW2
24 mm
L
61.0 mm
ZK
33.0 mm
EK
15.0 mm
KG
Weight kg/100
15.810 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices