Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 RED - Straight reduction union
Bill of material
SO 81021-6-4 038.1024.110
TYPE
Type
SO 81021-6-4
MATNR
Mat.-Nr.
038.1024.110
DK
6.00 mm
DK2
4.00 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M10x1
M2
Thread M
M10x1
SW1
12 mm
SW2
12 mm
SW3
10 mm
L
37.5 mm
ZK
22.5 mm
EK
3.4 mm
KG
Weight kg/100
2.630 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices