Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 RED - Straight reduction union
Bill of material
SO 81021-10-8 038.1024.190
TYPE
Type
SO 81021-10-8
MATNR
Mat.-Nr.
038.1024.190
DK
10.00 mm
DK2
8.00 mm
BAR
Working pressure (PN)
125 bar
M1
Thread M
M14x1
M2
Thread M
M14x1
SW1
17 mm
SW2
17 mm
SW3
14 mm
L
46.0 mm
ZK
26.5 mm
EK
6.5 mm
KG
Weight kg/100
5.690 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices