Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81021 RED - Straight reduction union
Bill of material
SO 81021-18-15 038.1024.610
TYPE
Type
SO 81021-18-15
MATNR
Mat.-Nr.
038.1024.610
DK
18.00 mm
DK2
15.00 mm
BAR
Working pressure (PN)
25 bar
M1
Thread M
M24x1.5
M2
Thread M
M24x1.5
SW1
27 mm
SW2
27 mm
SW3
24 mm
L
61.0 mm
ZK
33.0 mm
EK
13.0 mm
KG
Weight kg/100
16.560 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices