Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81121 - Male adaptor union
Bill of material
SO 81121-6.35-1/8 038.1101.135
TYPE
Type
SO 81121-6.35-1/8
MATNR
Mat.-Nr.
038.1101.135
DK
6.35 mm
R
Thread R
R1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
28.5 mm
IK
5.0 mm
ZK
16.0 mm
EK
4.5 mm
KG
Weight kg/100
1.680 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices