Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81121 - Male adaptor union
Bill of material
SO 81121-8-1/8 038.1101.160
TYPE
Type
SO 81121-8-1/8
MATNR
Mat.-Nr.
038.1101.160
DK
8.00 mm
R
Thread R
R1/8
BAR
Working pressure (PN)
125 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
L
30.5 mm
IK
5.0 mm
ZK
17.5 mm
EK
6.0 mm
KG
Weight kg/100
2.260 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices