Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81124 - Male adaptor union with edge seal
Bill of material
SO 81124-4-1/8 038.1141.060
TYPE
Type
SO 81124-4-1/8
MATNR
Mat.-Nr.
038.1141.060
DK
4.00 mm
G
Thread G
G1/8 Inch
BAR
Working pressure (PN)
125 bar
M
Thread M
M8x1
SW1
10 mm
SW2
14 mm
L
28.5 mm
D
d
14.5 mm
IK
8.0 mm
TK
1.0 mm
ZK
14.5 mm
EK
3.4 mm
KG
Weight kg/100
1.820 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices