Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81124 - Male adaptor union with edge seal
Bill of material
SO 81124-12-1/2 038.1141.400
TYPE
Type
SO 81124-12-1/2
MATNR
Mat.-Nr.
038.1141.400
DK
12.00 mm
G
Thread G
G1/2 Inch
BAR
Working pressure (PN)
40 bar
M
Thread M
M16x1
SW1
19 mm
SW2
27 mm
L
45.0 mm
D
d
27.0 mm
IK
14.0 mm
TK
2.5 mm
ZK
20.0 mm
EK
10.0 mm
KG
Weight kg/100
7.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices