Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81124 METR - Male adaptor union METR with edge seal
Bill of material
SO 81124-3-M5 038.1143.050
TYPE
Type
SO 81124-3-M5
MATNR
Mat.-Nr.
038.1143.050
DK
3.00 mm
MZK
Thread MZ
M5
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
8 mm
L
20.0 mm
D
d
10.0 mm
IK
4.5 mm
TK
0.5 mm
ZK
10.0 mm
EK
2.2 mm
KG
Weight kg/100
0.540 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices