Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81124 METR - Male adaptor union METR with edge seal
Bill of material
SO 81124-8-M12X1,5 038.1143.240
TYPE
Type
SO 81124-8-M12X1,5
MATNR
Mat.-Nr.
038.1143.240
DK
8.00 mm
MZK
Thread MZ
M12x1.5
BAR
Working pressure (PN)
125 bar
M
Thread M
M12x1
SW1
14 mm
SW2
17 mm
L
37.5 mm
D
d
17.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
17.0 mm
EK
6.0 mm
KG
Weight kg/100
3.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices