Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81221 - Female adaptor union
Bill of material
SO 81221-6-1/4 038.1201.110
TYPE
Type
SO 81221-6-1/4
MATNR
Mat.-Nr.
038.1201.110
DK
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
L
31.5 mm
IK
11.0 mm
ZK
13.0 mm
EK
4.5 mm
KG
Weight kg/100
3.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices