Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81221 - Female adaptor union
Bill of material
SO 81221-10-3/8 038.1201.280
TYPE
Type
SO 81221-10-3/8
MATNR
Mat.-Nr.
038.1201.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L
36.0 mm
IK
12.0 mm
ZK
14.0 mm
EK
8.5 mm
KG
Weight kg/100
5.900 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices