Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81221 - Female adaptor union
Bill of material
SO 81221-10-1/2 038.1201.285
TYPE
Type
SO 81221-10-1/2
MATNR
Mat.-Nr.
038.1201.285
DK
10.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
80 bar
M
Thread M
M16x1
SW1
19 mm
SW2
27 mm
L
39.0 mm
IK
14.0 mm
ZK
14.0 mm
EK
8.5 mm
KG
Weight kg/100
9.060 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices