Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81521 - Panel mount union max. panel thickness 5 mm
Bill of material
SO 81521-8 038.1500.080
TYPE
Type
SO 81521-8
MATNR
Mat.-Nr.
038.1500.080
DK
8.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M12x1
SW1
14 mm
SW2
17 mm
SW3
17 mm
L1
23.0 mm
L2
28.0 mm
B
12.5 mm
ZK1
15.0 mm
ZK2
20.0 mm
EK
6.5 mm
KG
Weight kg/100
5.320 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices