Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81521 - Panel mount union max. panel thickness 5 mm
Bill of material
SO 81521-10 038.1500.100
TYPE
Type
SO 81521-10
MATNR
Mat.-Nr.
038.1500.100
DK
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
19 mm
L1
25.5 mm
L2
31.0 mm
B
14.5 mm
ZK1
15.5 mm
ZK2
21.0 mm
EK
8.5 mm
KG
Weight kg/100
7.710 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices