Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81521 - Panel mount union max. panel thickness 5 mm
Bill of material
SO 81521-12 038.1500.120
TYPE
Type
SO 81521-12
MATNR
Mat.-Nr.
038.1500.120
DK
12.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
SW3
19 mm
L1
27.0 mm
L2
32.0 mm
B
16.5 mm
ZK1
16.0 mm
ZK2
21.0 mm
EK
10.0 mm
KG
Weight kg/100
9.320 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices