Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81821 - Reduced union for basic components
Bill of material
SO 81821-12-6 038.1800.215
TYPE
Type
SO 81821-12-6
MATNR
Mat.-Nr.
038.1800.215
DK2
12.00 mm
DK
6.00 mm
BAR
Working pressure (PN)
80 bar
M1
Thread M
M12x1
M2
Thread M
M16x1
SW1
14 mm
SW2
19 mm
L
29.5 mm
IK
7.0 mm
ZK
14.5 mm
EK
4.5 mm
KG
Weight kg/100
3.500 kg
NDM2
16.000 mm
P2
1.000 mm
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices