Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81821 - Reduced union for basic components
Bill of material
SO 81821-12-8 038.1800.225
TYPE
Type
SO 81821-12-8
MATNR
Mat.-Nr.
038.1800.225
DK2
12.00 mm
DK
8.00 mm
BAR
Working pressure (PN)
80 bar
M1
Thread M
M12x1
M2
Thread M
M16x1
SW1
14 mm
SW2
19 mm
L
29.5 mm
IK
7.0 mm
ZK
14.5 mm
EK
6.0 mm
KG
Weight kg/100
3.340 kg
NDM2
16.000 mm
P2
1.000 mm
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices