Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 81821 - Reduced union for basic components
Bill of material
SO 81821-15-10 038.1800.410
TYPE
Type
SO 81821-15-10
MATNR
Mat.-Nr.
038.1800.410
DK2
15.00 mm
DK
10.00 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M14x1
M2
Thread M
M20x1.5
SW1
17 mm
SW2
24 mm
L
33.5 mm
IK
8.0 mm
ZK
15.5 mm
EK
8.0 mm
KG
Weight kg/100
5.720 kg
NDM2
20.000 mm
P2
1.500 mm
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices