Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83021 - Tee union
Bill of material
SO 83021-10 038.3000.100
TYPE
Type
SO 83021-10
MATNR
Mat.-Nr.
038.3000.100
DK
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
30.5 mm
ZK
20.5 mm
EK
8.0 mm
KG
Weight kg/100
8.840 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices