Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83021 - Tee union
Bill of material
SO 83021-12 038.3000.120
TYPE
Type
SO 83021-12
MATNR
Mat.-Nr.
038.3000.120
DK
12.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L
32.5 mm
ZK
21.5 mm
EK
10.0 mm
KG
Weight kg/100
11.320 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices