Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83021 - Tee union
Bill of material
SO 83021-15 038.3000.150
TYPE
Type
SO 83021-15
MATNR
Mat.-Nr.
038.3000.150
DK
15.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
19 mm
L
36.0 mm
ZK
23.5 mm
EK
12.0 mm
KG
Weight kg/100
18.750 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices