Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83021 - Tee union
Bill of material
SO 83021-18 038.3000.180
TYPE
Type
SO 83021-18
MATNR
Mat.-Nr.
038.3000.180
DK
18.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M24x1.5
SW1
27 mm
SW2
22 mm
L
40.5 mm
ZK
26.5 mm
EK
15.0 mm
KG
Weight kg/100
25.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices