Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83121 - Tee union with male adaptor SO 80040
Bill of material
SO 83121-15-1/2-15 038.3101.590
TYPE
Type
SO 83121-15-1/2-15
MATNR
Mat.-Nr.
038.3101.590
DK
15.00 mm
R
Thread R
R1/2
DK3
15.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
19 mm
SW3
24 mm
L1
36.0 mm
L2
42.0 mm
ZK1
23.5 mm
ZK2
30.5 mm
EK
13.0 mm
KG
Weight kg/100
18.940 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices