Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83221 - Tee union with female adaptor SO 80030
Bill of material
SO 83221-6-1/4-6 038.3201.110
TYPE
Type
SO 83221-6-1/4-6
MATNR
Mat.-Nr.
038.3201.110
DK
6.00 mm
G
Thread G
G1/4
DK3
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
SW5
17 mm
L1
23.5 mm
L2
30.0 mm
ZK1
16.0 mm
ZK2
19.0 mm
EK
4.0 mm
KG
Weight kg/100
5.950 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices