Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83221 - Tee union with female adaptor SO 80030
Bill of material
SO 83221-10-1/4-10 038.3201.270
TYPE
Type
SO 83221-10-1/4-10
MATNR
Mat.-Nr.
038.3201.270
DK
10.00 mm
G
Thread G
G1/4
DK3
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
SW3
SW5
17 mm
L1
30.5 mm
L2
34.5 mm
ZK1
20.5 mm
ZK2
23.5 mm
EK
8.0 mm
KG
Weight kg/100
9.040 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices