Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83221 - Tee union with female adaptor SO 80030
Bill of material
SO 83221-12-3/8-12 038.3201.390
TYPE
Type
SO 83221-12-3/8-12
MATNR
Mat.-Nr.
038.3201.390
DK
12.00 mm
G
Thread G
G3/8
DK3
12.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
SW3
SW5
22 mm
L1
32.5 mm
L2
36.5 mm
ZK1
21.5 mm
ZK2
24.5 mm
EK
10.0 mm
KG
Weight kg/100
13.070 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices