Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83621 T - Adjustable tee union
Bill of material
SO 83621-10-A10-10 038.3600.100
TYPE
Type
SO 83621-10-A10-10
MATNR
Mat.-Nr.
038.3600.100
DK
10.00 mm
AD
10.00 mm
DK3
10.00 mm
BAR
Working pressure (PN)
60 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L1
30.5 mm
L2
26.0 mm
BK
16.5 mm
ZK
20.5 mm
EK
7.5 mm
KG
Weight kg/100
6.970 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices