Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 83621 L - Adjustable L union
Bill of material
SO 83621-8-8-A8 038.3610.080
TYPE
Type
SO 83621-8-8-A8
MATNR
Mat.-Nr.
038.3610.080
DK
8.00 mm
DK2
8.00 mm
AD
8.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.0 mm
L2
21.0 mm
BK
13.0 mm
ZK
18.0 mm
EK
6.0 mm
KG
Weight kg/100
4.260 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices