Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 - Compression ferrule
Bill of material
SO 50001-7.94 056.0010.079
TYPE
Type
SO 50001-7.94
MATNR
Mat.-Nr.
056.0010.079
DK
7.94 mm
BAR
Working pressure (PN)
200 bar
L
7.0 mm
D
10.5 mm
ZK
1.2 mm
EK
6.5 mm
KG
Weight kg/100
0.180 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices