Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 - Compression ferrule
Bill of material
SO 50001-12 056.0010.120
TYPE
Type
SO 50001-12
MATNR
Mat.-Nr.
056.0010.120
DK
12.00 mm
BAR
Working pressure (PN)
160 bar
L
8.8 mm
D
14.7 mm
ZK
1.2 mm
EK
10.0 mm
KG
Weight kg/100
0.330 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices