Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 - Compression ferrule
Bill of material
SO 50001-18 056.0010.180
TYPE
Type
SO 50001-18
MATNR
Mat.-Nr.
056.0010.180
DK
18.00 mm
BAR
Working pressure (PN)
100 bar
L
12.0 mm
D
22.0 mm
ZK
1.4 mm
EK
16.0 mm
KG
Weight kg/100
1.030 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices