Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 - Compression ferrule
Bill of material
SO 50001-28 056.0010.280
TYPE
Type
SO 50001-28
MATNR
Mat.-Nr.
056.0010.280
DK
28.00 mm
BAR
Working pressure (PN)
40 bar
L
15.4 mm
D
32.5 mm
ZK
2.0 mm
EK
24.0 mm
KG
Weight kg/100
2.440 kg
WERKSTOFF
Werkstoff
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices