Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 D - Compression ferrule for temperature probes
Bill of material
SO 50001-2 D 056.0012.020
TYPE
Type
SO 50001-2 D
MATNR
Mat.-Nr.
056.0012.020
DK
2.0 mm
BAR
Working pressure (PN)
250 bar
L
3.5 mm
D
5.0 mm
KG
Weight kg/100
0.020 kg
LR
Länge Reduzieren
1.0 mm
DKL
Durchmesser Klemmen
2.8 mm
LKL
Länge Klemmen
1.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices