Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 D - Compression ferrule for temperature probes
Bill of material
SO 50001-22 D 056.0012.220
TYPE
Type
SO 50001-22 D
MATNR
Mat.-Nr.
056.0012.220
DK
22.0 mm
BAR
Working pressure (PN)
64 bar
L
13.5 mm
D
26.0 mm
KG
Weight kg/100
1.160 kg
LR
Länge Reduzieren
1.0 mm
DKL
Durchmesser Klemmen
24.7 mm
LKL
Länge Klemmen
5.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices