Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-4-2 056.0014.030
TYPE
Type
SO 50001-4-2
MATNR
Mat.-Nr.
056.0014.030
DKRK
4.00 mm
DK
2.00 mm
BAR
Working pressure (PN)
250 bar
L
7.0 mm
D
6.0 mm
ZK
0.9 mm
EK
1.5 mm
KG
Weight kg/100
0.090 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices