Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-5-3 056.0014.060
TYPE
Type
SO 50001-5-3
MATNR
Mat.-Nr.
056.0014.060
DKRK
5.00 mm
DK
3.00 mm
BAR
Working pressure (PN)
250 bar
L
6.8 mm
D
6.5 mm
ZK
0.9 mm
EK
2.5 mm
KG
Weight kg/100
0.120 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices