Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-6-4 056.0014.110
TYPE
Type
SO 50001-6-4
MATNR
Mat.-Nr.
056.0014.110
DKRK
6.00 mm
DK
4.00 mm
BAR
Working pressure (PN)
200 bar
L
8.5 mm
D
8.5 mm
ZK
1.1 mm
EK
3.5 mm
KG
Weight kg/100
0.220 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices