Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-10-8 056.0014.190
TYPE
Type
SO 50001-10-8
MATNR
Mat.-Nr.
056.0014.190
DKRK
10.00 mm
DK
8.00 mm
BAR
Working pressure (PN)
160 bar
L
11.5 mm
D
12.7 mm
ZK
1.3 mm
EK
6.5 mm
KG
Weight kg/100
0.450 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices