Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-18-15,88 056.0014.618
TYPE
Type
SO 50001-18-15,88
MATNR
Mat.-Nr.
056.0014.618
DKRK
18.00 mm
DK
15.88 mm
BAR
Working pressure (PN)
100 bar
L
16.7 mm
D
22.0 mm
ZK
1.4 mm
EK
14.0 mm
KG
Weight kg/100
1.610 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices